Catalog navigation
CAD model selection
Selectable products: 96
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
DOCERAM
Description
Shims
Bill of material
1450-F-140015
ARTNR
Article number (EAN)
1450-F-140015
u
LB
LxB (LB)
45x15
u
mm
D
thickness
0.5
u
mm
A
(A)
6.6
u
mm
H
Height (H)
8
u
PDF
PDF datasheet (PDF)
Datasheet
INFO
Info link (INFO)
Info link
Support
Previews
3D
Dimension
2D