User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
DOCERAM
Description
Positioning pins
Bill of material
CR080A133-05-3-/-/-/-/-020TO1-25-30-10-M5-00-/-05-/-030-12-/(0_CR_TO_1)
BESTNR
Order number
CR080A133-05-3-/-/-/-/-020TO1-25-30-10-M5-00-/-05-/-030-12-/
KF
Ceramic shape
MASS1
Outer diameter ceramic
Enter value for MASS1
Outer diameter ceramic
mm
cm
inch
ft
MASS0
tip diameter
TOL
Tolerance
MASS4
overall length of the ceramic
13.3
MASS5
Cylindrical length
Enter value for MASS5
Cylindrical length
mm
cm
inch
ft
MASS6
Radius
3
MASS61
angle
MASS9
width across flats
0
MASS91
transition radius
MASS10
transition radius
MASS101
tip radius
FU
Steel Form
SF
key area(s)
MASS11
Outer diameter
Enter value for MASS11
Outer diameter
mm
cm
inch
ft
MASS2
Length joint side
Enter value for MASS2
Length joint side
mm
cm
inch
ft
MASS3
joint diameter
Enter value for MASS3
joint diameter
mm
cm
inch
ft
MASS41
Gewinde
MASS42
clamp diameter
0
MASS43
Cylindrical length
0.0
MASS51
thread length
Enter value for MASS51
thread length
mm
cm
inch
ft
MASS52
Distance clamp
MASS62
Size heel
Enter value for MASS62
Size heel
mm
cm
inch
ft
MASS92
width across flats
Enter value for MASS92
width across flats
mm
cm
inch
ft
MASS102
Clamping length
0.0
PDF
PDF datasheet (PDF)
Datasheet
INFO
Info link (INFO)
Info link
Support
Previews
3D
Dimension
2D