Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
DOCERAM
Description
Electrode cap with hole - Diameter 16
Bill of material
1111-ZK-30004
ARTNR
Article number
DESC
Beschreibung
Elektrodenkappe Mit bohrung D16
D1
Outer diameter (D1)
16 mm
D2
Inner diameter
12 mm
L2
total length
20 mm
L1
Depth (L1)
9.5 mm
G
Thread
INFO
Info link
Info link
PDF
PDF Datasheet
Datasheet
Links to our partners
 Support
Previews
3D
Dimension
2D